Page 648 - RF Adapter Datasheets
P. 648

7/16 DIN Male to 7/16 DIN Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91027


                   Configuration
                       • 7/16 DIN Male Connector 1                      • 50 Ohms
                       • 7/16 DIN Female Connector 2                    • Straight Body Geometry
                   Features

                       • Max VSWR of 1.35:1 up to 7.5 GHz               • Silver / Tri-Metal Plated Beryllium Copper Contact
                   Applications
                       • Connector Saver                • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91027 7/16 DIN male to 7/16 DIN female adapter is part of our full line of RF components available for same-
                   day shipping. Our 7/16 DIN to 7/16 DIN adapter has a male to female gender configuration. PE91027 7/16 DIN male to 7/16
                   DIN female adapter operates to 7.5 GHz. The Pasternack RF adapter provides good VSWR of 1.35:1 maximum. The PE91027
                   Pasternack RF adapter can also be used as a connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           7.5           GHz
                       VSWR                                                              1.35:1
                       . .


                   Mechanical Specifications
                       Size
                       Length                                            2.72 in [69.09 mm]
                       Width                                             1.25 in [31.75 mm]
                       Weight                                            0.453 lbs [205.48 g]












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 7/16 DIN Male to 7/16 DIN Female Adapter PE91027








                                                       PE91027  REV 1.1                                                1
   643   644   645   646   647   648   649   650   651   652   653