Page 649 - RF Adapter Datasheets
P. 649

7/16 DIN Male to 7/16 DIN Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91027


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     7/16 DIN Male            7/16 DIN Female
                       Polarity                                   Standard                 Standard
                       Hex Size                                    1 1/4 in.
                       Mating Torque                    221 to 265 in-lbs [24.97 to 29.95 Nm]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            7/16 DIN Male                           7/16 DIN Female
                       Contact        Beryllium Copper        Silver           Beryllium Copper       Tri-Metal
                       Outer Conductor                                             Brass              Tri-Metal
                       Body               Brass               Silver
                       Coupling Nut       Brass               Silver
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 7/16 DIN Male to 7/16 DIN Female Adapter PE91027








                                                       PE91027  REV 1.1                                                2
   644   645   646   647   648   649   650   651   652   653   654