Page 653 - RF Adapter Datasheets
P. 653

Low PIM 7/16 DIN Male to 7/16 DIN Female Adapter Low VSWR





     RF Adapters Technical Data Sheet                                                                      PE91028


                   Mechanical Specifications
                       Size
                       Length                                            1.57 in [39.88 mm]
                       Width                                             1.25 in [31.75 mm]
                       Weight                                            0.7 lbs [317.51 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     7/16 DIN Male            7/16 DIN Female
                       Polarity                                   Standard                 Standard
                       Interface Specification            IEC 169-4 (0.232 dia. Enhanced)  IEC 169-4 (0.232 dia. Enhanced)
                       Mating Cycles                                500                      500
                       Hex Size                                    1 1/2 in.
                       Mating Torque                    221 to 265 in-lbs [24.97 to 29.95 Nm]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            7/16 DIN Male                           7/16 DIN Female
                       Contact            Brass               Silver           Beryllium Copper        Silver
                                                          200 µin minimum                          200 µin minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass              Tri-Metal
                                                                                                   100 µin minimum
                       Body               Brass              Tri-Metal
                                                          100 µin minimum
                       Coupling Nut       Brass              Tri-Metal
                                                          100 µin minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +155 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 7/16 DIN Male to 7/16 DIN Female Adapter Low VSWR PE91028








                                                       PE91028  REV 1.1                                                2
   648   649   650   651   652   653   654   655   656   657   658