Page 656 - RF Adapter Datasheets
P. 656

7/16 DIN Male to 7/16 DIN Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                      PE91117


                   Configuration
                       • 7/16 DIN Male Connector 1                      • 50 Ohm
                       • 7/16 DIN Female Connector 2                    • Right Angle Body Geometry
                   Features
                       • Max VSWR of 1.25:1 up to 6 GHz                 • Max VSWR of 1.25:1 up to 6 GHz
                       • Silver Plated Brass Contact                    • Silver Plated Brass Contact
                   Applications
                       • General Purpose Test           • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91117 7/16 DIN male to 7/16 DIN female right angle adapter is part of our full line of RF components available
                   for same-day shipping. Our 7/16 DIN to 7/16 DIN adapter has a male to female gender configuration. PE91117 7/16 DIN male
                   to 7/16 DIN female adapter operates to 6 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum. This
                   right angle 7/16 DIN to 7/16 DIN adapter allows for easier connections in tight spaces.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.25:1
                       Input Power (CW)                                                   730          Watts
                       Input Power (Peak)                                                 40           KWatts
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 1     1 to 2    2 to 3     3 to 4     4 to 6         GHz
                       Input Power (CW), Max   1.8       1.27       1.04       800        730          KWatts
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 7/16 DIN Male to 7/16 DIN Female Right Angle Adapter PE91117








                                                        PE91117  REV 1.2                                               1
   651   652   653   654   655   656   657   658   659   660   661