Page 660 - RF Adapter Datasheets
P. 660

7/16 DIN Female to 7/16 DIN Male Tee Adapter





     RF Adapters Technical Data Sheet                                                                        PE9557


                   Configuration
                       • 7/16 DIN Female Connector 1                    • 50 Ohms
                       • 7/16 DIN Male Connector 2                      • Tee Body Geometry
                   Features
                       • 7/16 DIN Interface compliant with MIL-C-39012  • Contact Plating per QQ-S-365
                       • Silver Plated Contact                          • Epoxy captivation
                   Applications
                       • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9557 7/16 DIN female to 7/16 DIN male tee adapter is part of our full line of RF components available for
                   same-day shipping. Our 7/16 DIN tee adapter has a female-male-female gender configuration. Tee adapters (also called tee
                   connectors) are three port devices that can be used to split or combine a signal. Unlike power dividers/combiners, however,
                   they do not provide matched impedance at all ports.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Mechanical Specifications
                       Size
                       Length                                            2.74 in [69.6 mm]
                       Width                                             1.25 in [31.75 mm]
                       Height                                            2 in [50.8 mm]
                       Weight                                            0.735 lbs [333.39 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                    7/16 DIN Female           7/16 DIN Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                   MIL-C-39012              MIL-C-39012
                       Contact Captivation Method                  Epoxy                    Epoxy
                       Hex Size                                                             1 1/4 in.
                       Mating Torque                                             221 to 265 in-lbs [24.97 to 29.95 Nm]
                       .







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 7/16 DIN Female to 7/16 DIN Male Tee Adapter PE9557








                                                        PE9557  REV 1.1                                                1
   655   656   657   658   659   660   661   662   663   664   665