Page 657 - RF Adapter Datasheets
P. 657

7/16 DIN Male to 7/16 DIN Female Right Angle Adapter





     RF Adapters Technical Data Sheet                                                                      PE91117


                   Mechanical Specifications
                       Size
                       Length                                            2.16 in [54.86 mm]
                       Width                                             1.86 in [47.24 mm]
                       Height                                            1.26 in [32 mm]
                       Weight                                            0.824 lbs [373.76 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     7/16 DIN Male            7/16 DIN Female
                       Polarity                                   Standard                 Standard
                       Hex Size                                    32 mm
                       Mating Torque                    221 to 265 in-lbs [24.97 to 29.95 Nm]
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            7/16 DIN Male                           7/16 DIN Female
                       Contact            Brass               Silver               Brass               Silver
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass              Tri-Metal
                       Body               Brass              Tri-Metal
                       Coupling Nut       Brass              Tri-Metal
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +120 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 7/16 DIN Male to 7/16 DIN Female Right Angle Adapter PE91117








                                                        PE91117  REV 1.2                                               2
   652   653   654   655   656   657   658   659   660   661   662