Page 661 - RF Adapter Datasheets
P. 661

7/16 DIN Female to 7/16 DIN Male Tee Adapter





     RF Adapters Technical Data Sheet                                                                        PE9557


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           7/16 DIN Female                           7/16 DIN Male
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass               Nickel
                                                             QQ-N-290
                       Body                                                        Brass               Nickel
                                                                                                     QQ-N-290
                       Coupling Nut                                                Brass               Nickel
                                                                                                     QQ-N-290
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   7/16 DIN Female to 7/16 DIN Male Tee Adapter from Pasternack Enterprises has same day shipment for domestic and
                   International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest
                   selection in the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 7/16 DIN Female to 7/16 DIN Male Tee Adapter PE9557

                   URL: https://www.pasternack.com/7-16-din-female-male-female-tee-adapter-pe9557-p.aspx





















                                                        PE9557  REV 1.1                                                2
   656   657   658   659   660   661   662   663   664   665   666