Page 652 - RF Adapter Datasheets
P. 652

Low PIM 7/16 DIN Male to 7/16 DIN Female Adapter Low VSWR





     RF Adapters Technical Data Sheet                                                                      PE91028


                   Configuration
                       • 7/16 DIN Male Connector 1                      • Low PIM Design
                       • 7/16 DIN Female Connector 2                    • Straight Body Geometry
                       • 50 Ohms
                   Features
                       • Max Return Loss of -21 dB up to 8 GHz          • Silver Plated Contact
                       • PIM levels lower than -170 dBc                 • 200 µin min Silver Contact Plating
                       • 7/16 DIN Interface compliant with IEC 169-4
                   Applications

                       • Connector Saver                • General Purpose Test
                   .
                   Description
                   Pasternack’s PE91028 Low PIM 7/16 DIN male to 7/16 DIN female adapter is part of our full line of RF components available
                   for same-day shipping. Our 7/16 DIN to 7/16 DIN adapter has a male to female gender configuration in a Low PIM design.
                   PE91028 7/16 DIN male to 7/16 DIN female adapter operates to 8 GHz. The PE91028 Pasternack RF adapter can also be
                   used as a connector saver to extend equipment life.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            8            GHz
                       Return Loss                                                        -21           dB
                       Passive Intermodulation                                           -170           dBc
                       Dielectric Withstanding Voltage (AC)                              3,500          Vrms
                       . .

                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 1     1 to 5    5 to 8                               GHz
                       Return Loss, Max        -38       -28        -21                                 dB
                       .
                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 7/16 DIN Male to 7/16 DIN Female Adapter Low VSWR PE91028








                                                       PE91028  REV 1.1                                                1
   647   648   649   650   651   652   653   654   655   656   657