Page 872 - RF Adapter Datasheets
P. 872

BNC Male to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9000


                   Configuration
                       • BNC Male Connector 1                           •  50 Ohms
                       • BNC Male Connector 2                           •  Straight Body Geometry
                   Features
                       •  Max VSWR of 1.3:1 up to 1,000 MHz             •  Gold Plated Brass Contact
                       •  BNC Interface compliant with MIL-STD-348A     •  30 µ-in min. Gold Contact Plating
                   Applications
                       •  General Purpose Test
                   .
                   Description
                   Pasternack’s PE9000 BNC male to BNC male adapter is part of our full line of RF components available for same-day shipping.
                   Our BNC to BNC adapter has a male to male gender configuration. PE9000 BNC male to BNC male adapter operates to 1,000
                   MHz. The Pasternack RF adapter provides good VSWR of 1.3:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                          1,000          MHz
                       VSWR                                                1.2:1         1.3:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Inner Conductor DC Resistance                                      1.5          mOhms
                       Outer Conductor DC Resistance                                       1           mOhms
                       Insulation Resistance                5,000                                      MOhms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.244 in [31.6 mm]
                       Width                                             0.571 in [14.5 mm]
                       Height                                            0.571 in [14.5 mm]
                       Weight                                            0.041 lbs [18.6 g]



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Male to BNC Male Adapter PE9000








                                                        PE9000  REV 1.1                                                1
   867   868   869   870   871   872   873   874   875   876   877