Page 873 - RF Adapter Datasheets
P. 873

BNC Male to BNC Male Adapter





     RF Adapters Technical Data Sheet                                                                        PE9000


                       .
                                  Description                   Connector 1              Connector 2
                       Type                                       BNC Male                 BNC Male
                       Polarity                                   Standard                 Standard
                       Interface Specification                  MIL-STD-348A             MIL-STD-348A
                       Mating Cycles                                500                      500
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              BNC Male                                BNC Male
                       Contact            Brass                Gold                Brass               Gold
                                                           30µ in. minimum                         30µ in. minimum
                       Insulation         PTFE                                     PTFE
                       Body               Brass               Nickel               Brass               Nickel
                                                          100µ in. minimum                         100µ in. minimum
                       Gasket            Silicone                                 Silicone
                       . .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C
                       .
                       Vibration                                         MIL-STD-202, Method 204, Condition D
                       Salt Spray                                        MIL-STD-202, Method 101, Condition B

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: BNC Male to BNC Male Adapter PE9000








                                                        PE9000  REV 1.1                                                2
   868   869   870   871   872   873   874   875   876   877   878