Page 943 - RF Adapter Datasheets
P. 943

BNC Male to C Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9109


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              BNC Male                                C Female
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Compliance Certifications (see product page for current document)

                   BNC Male to C Female Adapter from Pasternack Enterprises has same day shipment for domestic and International orders.
                   Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the
                   industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: BNC Male to C Female Adapter PE9109

                   URL: https://www.pasternack.com/bnc-male-c-female-straight-adapter-pe9109-p.aspx

































                                                        PE9109  REV 1.1                                                2
   938   939   940   941   942   943   944   945   946   947   948