Page 948 - RF Adapter Datasheets
P. 948

50 Ohm BNC Male to 75 Ohm F Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9150


                   Configuration
                       • BNC Male Connector 1                           • 50 Ohms, 75 Ohms
                       • F Female Connector 2                           • Straight Body Geometry
                   Features

                       • Max VSWR of 1.5:1 up to 300 MHz                • Gold Plated Brass Contact
                   Applications
                       • Allows Connection Between Series  • General Purpose Test
                   .
                   Description
                   Pasternack’s PE9150 50 ohm BNC male to 75 ohm type F female adapter is part of our full line of RF components available for
                   same-day shipping. PE9150 BNC male to type F female adapter operates to 300 MHz. The Pasternack RF adapter provides
                   good VSWR of 1.5:1 maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300           MHz
                       VSWR                                               1.29:1         1.5:1
                       Operating Voltage (AC)                                             500           Vrms
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            1.213 in [30.81 mm]
                       Width                                             0.571 in [14.5 mm]
                       Weight                                            0.037 lbs [16.78 g]










                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 50 Ohm BNC Male to 75 Ohm F Female Adapter PE9150








                                                        PE9150  REV 1.2                                                1
   943   944   945   946   947   948   949   950   951   952   953