Page 962 - RF Adapter Datasheets
P. 962

50 Ohm BNC Male to 75 Ohm SMC Plug Adapter



      TECHNICAL DATA SHEET                                                                                 PE9234



                   50 Ohm BNC Male to 75 Ohm SMC Plug Adapter

                   Configuration
                       Connector 1                                       BNC Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       SMC Plug
                       Impedance 2                                       75 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                   Mechanical Specifications
                       Temperature
                       Operating Range,deg C                             -65 to +165
                       Size
                       Length, in [mm]                                   1.128 [28.65]
                       Width/Dia., in [mm]                               0.57 [14.48]
                       .
                       Connector 1
                       Type                                              BNC Male
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                       Connector 2
                       Type                                              SMC Plug
                       Inner Conductor Material and Plating              Gold
                       Inner Conductor Plating Specification             MIL-G-45204
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Hex Size, in.                                     3/8
                       Torque, in-lbs [Nm]                               5 [0.57]
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   Teflon

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 50 Ohm BNC Male to 75 Ohm SMC Plug Adapter PE9234











                                                         PE9234  REV                                                   1
   957   958   959   960   961   962   963   964   965   966   967