Page 959 - RF Adapter Datasheets
P. 959
50 Ohm BNC Male to 75 Ohm SMB Plug Adapter
TECHNICAL DATA SHEET PE9230
50 Ohm BNC Male to 75 Ohm SMB Plug Adapter
Configuration
Connector 1 BNC Male
Impedance 1 50 Ohms
Connector 2 SMB Plug
Impedance 2 75 Ohms
Adapter Design Standard
Body Style Straight
Mechanical Specifications
Temperature
Operating Range,deg C -65 to +165
Size
Length, in [mm] 1.27 [32.26]
Width/Dia., in [mm] 0.57 [14.48]
.
Connector 1
Type BNC Male
Inner Conductor Material and Plating Gold
Inner Conductor Plating Specification MIL-G-45204
Coupling Nut Material and Plating Brass, Nickel
Body Material and Plating Brass, Nickel
Dielectric Type Teflon
Connector 2
Type SMB Plug
Inner Conductor Material and Plating Gold
Inner Conductor Plating Specification MIL-G-45204
Body Material and Plating Brass, Nickel
Dielectric Type Teflon
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant Yes
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 50 Ohm BNC Male to 75 Ohm SMB Plug Adapter PE9230
PE9230 REV 1

