Page 954 - RF Adapter Datasheets
P. 954

BNC Male to MHV Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9406


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type              BNC Male                               MHV Female
                       Contact                                Silver                                   Silver
                                                             QQ-S-365                                QQ-S-365
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Compliance Certifications (see product page for current document)

                   BNC Male to MHV Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: BNC Male to MHV Female Adapter PE9406

                   URL: https://www.pasternack.com/bnc-male-mhv-female-straight-adapter-pe9406-p.aspx

































                                                        PE9406  REV 1.1                                                2
   949   950   951   952   953   954   955   956   957   958   959