Page 1482 - RF Attenuator Datasheets
P. 1482

PE7363-6 CAD Drawing
                             6 dB Fixed Attenuator, SMA Female to SMA Female Black Anodized
                                  Aluminum Heatsink Body Rated to 25 Watts Up to 18 GHz

                                                                                                              2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.

                                 .500  12.70                                                                           7361
                 2.300  58.42
                                                                                                             1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL.
                                                                                                                       SIZE  A
                                                 .500  12.70  1.000  25.40


                                                                                                                       SCALE  N/A











                                               THRU   THRU  2 FARSIDE                                           3.  DIMENSIONS ARE IN INCHES [mm].  04/18/18


                                                    ONE WALL ONLY                                                      CAD FILE
                                               2.26                                                         NOTES:

                                                .089  4-40 UNC -1B




        .660  16.76  REF        OUTPUT


                                             SMA  FEMALE                                                        PE7363-6  CAGE CODE   53919
                                                                                                            DWG TITLE










         2.670  67.82                                       2.460  62.48                                   R


                                                                                                               THE ENGINEER'S RF SOURCE Pasternack Enterprises, Inc. P.O. Box 16759 | Irvine | CA | 92623







                                             SMA  FEMALE                                                 Pasternack does not make Phone: (949) 261-1920 | Fax: (949) 261-7451 Website: www.pasternack.com | E-Mail: sales@pasternack.com



         .660  16.76  REF       INPUT                                8.86  5.69
                                                                      .349   .224           STANDARD TOLERANCES
                                                                                                  .XXX  ±0.005
                                                                                                .XX   ±0.01
                                                                                              .X    ±0.2
                                                                                                      *STANDARD TOLERANCES APPLY ONLY TO DIMENSIONS IN INCHES  -
                                                                     2.26
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
                                                                      .089   4-40 UNC -1B



                                                       PE7363-6  REV 1.2                                               3
   1477   1478   1479   1480   1481   1482   1483   1484   1485   1486   1487