Page 1535 - RF Attenuator Datasheets
P. 1535

40 dB Fixed Attenuator, 7/16 DIN Male To 7/16 DIN
              Female Directional Rated To 50 Watts Up To 7.5 GHz




      TECHNICAL DATA SHEET                                                                            PE7312-40


                   40 dB Fixed Attenuator, 7/16 DIN Male To 7/16 DIN Female Directional Rated To 50 Watts Up To 7.5 GHz

                   Configuration
                       Design                                            Fixed, Directional Attenuator
                       Connector 1                                       7/16 DIN Male
                       Connector 2                                       7/16 DIN Female
                       Body Material and Plating                         Aluminum Heatsink, Black Anodized

                   Electrical Specifications
                       Frequency Range, GHz                              DC to 7.5
                       Impedance, Ohms                                   50
                       Attenuation Value, dB                             40
                       Maximum Input Power, Watts                        50
                       Maximum VSWR                                      1.45:1

                       Frequency 1
                       Range, GHz                                        DC to 6
                       VSWR                                              1.3:1
                       Attenuation Accuracy, dB                          1
                       Frequency 2
                       Range, GHz                                        6 to 7.5
                       VSWR                                              1.45:1
                       Attenuation Accuracy, dB                          1.25
                   Mechanical Specifications
                       Temperature
                       Operating Range, deg C                            -55 to +125

                       Size
                       Length, in [mm]                                   4.01 [101.85]
                       Width, in [mm]                                    3 [76.2]
                       Height, in [mm]                                   3 [76.2]
                       .
                       Weight, lbs [g]                                   1.796 [814.65]
                       Connector 1
                       Type                                              7/16 DIN Male
                       Contact Material and Plating                      Brass, Silver
                       Hex Size, In.                                     11/16
                       Body Material and Plating                         Brass, Silver






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 40 dB Fixed Attenuator, 7/16 DIN Male To 7/16 DIN Female Directional Rated To 50 Watts Up
                      To 7.5 GHz PE7312-40











                                                       PE7312-40  REV NC                                               1
   1530   1531   1532   1533   1534   1535   1536   1537   1538   1539   1540