Page 1538 - RF Attenuator Datasheets
P. 1538

50 dB Fixed Attenuator, 7/16 DIN Female to
     7/16 DIN Male Directional Black Anodized Aluminum
     Heatsink Body Rated to 50 Watts Up to 6 GHz



     RF Fixed Attenuators Technical Data Sheet                                                          PE7310-50



                   .
                    Description
                   Pasternack carries a wide range of fixed attenuators with a broad selection of attenuation levels, frequency ranges, and power
                   dissipation ranges. RF microwave attenuators (also known as RF pads) lower the amplitude of a signal (attenuate) a known
                   amount and can be used in a wide variety of applications. These attenuator pads are used when a signal needs to be reduced
                   to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance
                   match circuits by reducing the VSWR seen by adjacent components. RF attenuators can prevent signal overload in amplifiers,
                   receivers and detectors, adjusting the signal level to a range that is optimal.

                   Few RF components are as commonly used as fixed coaxial attenuators, and Pasternack carries one of the largest in-stock
                   varieties and ships them same day. The 50 dB Fixed Attenuator PE7310-50 is rated to 50 Watts and operates from DC to 6
                   GHz. The versatile coaxial package uses 7/16 DIN female to 7/16 DIN male connectors and is also RoHS compliant. The Black
                   Anodized Aluminum Heatsink body allows for efficient heat dissipation under high power usage conditions.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6             GHz
                       Impedance                                            50                         Ohms
                       Nominal Attenuation                                  50                          dB
                       Attenuation Accuracy                                ±1.25                        dB
                       VSWR                                                              1.3:1
                       Input Power, CW                                                    50           Watts

                       Input Power, Peak                                                  500          Watts

                       .


                   Mechanical Specifications
                       Size
                       Length                                            4.01 in [101.85 mm]
                       Width/Diameter                                    3 in [76.2 mm]
                       Height                                            3 in [76.2 mm]
                       .
                       Weight                                            1.796 lbs [814.65 g]
                       Body Material and Plating                         Black Anodized Aluminum Heatsink

                       Configuration
                       Design                                            Fixed, Directional






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 50 dB Fixed Attenuator, 7/16 DIN Female to 7/16 DIN Male Directional Black Anodized Alumi-
                      num Heatsink Body Rated to 50 Watts Up to 6 GHz PE7310-50







                                                       PE7310-50  REV 1.1                                              1
   1533   1534   1535   1536   1537   1538   1539   1540   1541   1542   1543