Page 1539 - RF Attenuator Datasheets
P. 1539
50 dB Fixed Attenuator, 7/16 DIN Female to
7/16 DIN Male Directional Black Anodized Aluminum
Heatsink Body Rated to 50 Watts Up to 6 GHz
RF Fixed Attenuators Technical Data Sheet PE7310-50
Connectors
Description Connector 1 Connector 2
Type 7/16 DIN Female 7/16 DIN Male
Contact Material and Plating Brass, Silver Brass, Silver
Outer Conductor Material and Plating Brass, Silver
Hex Size 11/16 In. 11/16 In.
Body Material and Plating Brass, Silver Brass, Silver
.
Environmental Specifications
Temperature
Operating Range -65 to +125 deg C
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant
Plotted and Other Data
Notes:
50 dB Fixed Attenuator, 7/16 DIN Female to 7/16 DIN Male Directional Black Anodized Aluminum Heatsink Body Rated to
50 Watts Up to 6 GHz from Pasternack Enterprises has same day shipment for domestic and International orders. Our RF,
microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in the industry.
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 50 dB Fixed Attenuator, 7/16 DIN Female to 7/16 DIN Male Directional Black Anodized Aluminum
Heatsink Body Rated to 50 Watts Up to 6 GHz PE7310-50
URL: http://www.pasternack.com/50db-fixed-7-16-female-7-16-male-50-watts-attenuator-pe7310-50-p.aspx
PE7310-50 REV 1.1 2

