Page 1536 - RF Attenuator Datasheets
P. 1536

40 dB Fixed Attenuator, 7/16 DIN Male To 7/16 DIN
              Female Directional Rated To 50 Watts Up To 7.5 GHz




      TECHNICAL DATA SHEET                                                                            PE7312-40


                       Connector 2
                       Type                                              7/16 DIN Female
                       Contact Material and Plating                      Brass, Silver
                       Outer Conductor Material and Plating              Brass, Silver
                       Hex Size, In.                                     11/16
                       Body Material and Plating                         Brass, Silver

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level
                                                                         OUTPUT PORT HANDLES 5 WATTS MAX POWER
                       URL: http://www.pasternack.com/40db-fixed-7-16-male-7-16-female-50-watts-attenuator-pe7312-40-p.aspx


                   40 dB Fixed Attenuator, 7/16 DIN Male To 7/16 DIN Female Directional Rated To 50 Watts Up To 7.5 GHz from Pasternack
                   Enterprises has same day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain
                   a 99% availability and are part of the broadest selection in the industry.


















































                                                       PE7312-40  REV NC                                               2
   1531   1532   1533   1534   1535   1536   1537   1538   1539   1540   1541