Page 170 - RF Attenuator Datasheets
P. 170

30 dB Fixed Attenuator, N Male to N Female Brass
     Nickel Body Rated to 1 Watt Up to 3 GHz




     RF Fixed Attenuators Technical Data Sheet                                                          PE7002-30


                       Configuration
                       Design                                            Fixed, Bidirectional
                       Package Style                                     Connectorized
                       Connectors

                            Description                      Connector 1                 Connector 2
                       Type                                     N Male                     N Female
                       Contact Material and Plating           Brass, Gold              Beryllium Copper, Gold
                       Dielectric Type                          PTFE                         PTFE
                       .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -30 to +70 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:
































                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 30 dB Fixed Attenuator, N Male to N Female Brass Nickel Body Rated to 1 Watt Up to 3 GHz
                      PE7002-30







                                                       PE7002-30  REV 1.1                                              2
   165   166   167   168   169   170   171   172   173   174   175