Page 1717 - RF Attenuator Datasheets
P. 1717

40 dB Fixed Attenuator, N Male to N Female Black Anodized
     Aluminum Heatsink Body Rated to 50 Watts Up to 4 GHz




     RF Fixed Attenuators Technical Data Sheet                                                          PE7394-40


                   Mechanical Specifications
                       Size
                       Length                                            5.12 in [130.05 mm]
                       Width/Diameter                                    2.36 in [59.94 mm]
                       Height                                            2.36 in [59.94 mm]
                       .
                       Weight                                            1.124 lbs [509.84 g]
                       Body Material and Plating                         Black Anodized Aluminum Heatsink
                       Configuration
                       Design                                            Fixed, Bidirectional
                       Package Style                                     Connectorized

                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                     N Male                     N Female
                       Contact Material and Plating           Brass, Gold              Beryllium Copper, Gold
                       Outer Conductor Material and Plating   Brass, Nickel               Brass, Nickel
                       Body Material and Plating              Brass, Nickel               Brass, Nickel
                       .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:




















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 40 dB Fixed Attenuator, N Male to N Female Black Anodized Aluminum Heatsink Body Rated
                      to 50 Watts Up to 4 GHz PE7394-40







                                                       PE7394-40  REV 1.1                                              2
   1712   1713   1714   1715   1716   1717   1718   1719   1720   1721   1722