Page 1722 - RF Attenuator Datasheets
P. 1722

50 dB Fixed Attenuator, N Male to N Female
     Directional Black Anodized Aluminum Heatsink
     Body Rated to 50 Watts Up to 6 GHz



     RF Fixed Attenuators Technical Data Sheet                                                          PE7322-50


                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                     N Male                     N Female
                       Contact Material and Plating           Brass, Gold                  Brass, Gold
                       Outer Conductor Material and Plating                                Brass, Silver
                       Hex Size                                11/16 In.                    11/16 In.
                       Body Material and Plating         Stainless Steel, Passivated   Stainless Steel, Passivated
                       .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +125 deg C
                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant

                   Plotted and Other Data
                       Notes:

                   50 dB Fixed Attenuator, N Male to N Female Directional Black Anodized Aluminum Heatsink Body Rated to 50 Watts Up to
                   6 GHz from Pasternack Enterprises has same day shipment for domestic and International orders. Our RF, microwave and
                   millimeter wave products maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 50 dB Fixed Attenuator, N Male to N Female Directional Black Anodized Aluminum Heatsink Body
                   Rated to 50 Watts Up to 6 GHz PE7322-50

                   URL: http://www.pasternack.com/50db-fixed-n-male-n-female-50-watts-attenuator-pe7322-50-p.aspx
































                                                       PE7322-50  REV 1.1                                              2
   1717   1718   1719   1720   1721   1722   1723   1724   1725   1726   1727