Page 1955 - RF Attenuator Datasheets
P. 1955

30 dB Fixed Attenuator, 7/16 DIN Male To 7/16 DIN
             Female Directional Aluminum Heatsink Black Anodized
                      Body Rated To 100 Watts Up To 1.5 GHz

      TECHNICAL DATA SHEET                                                                            PE7043-30



                   30 dB Fixed Attenuator, 7/16 DIN Male To 7/16 DIN Female Directional Aluminum Heatsink Black
                   Anodized Body Rated To 100 Watts Up To 1.5 GHz


                   Configuration
                       Design                                            Fixed, Directional Attenuator
                       Connector 1                                       7/16 DIN Male
                       Connector 2                                       7/16 DIN Female
                       Body Material and Plating                         Aluminum Heatsink, Black Anodized

                   Electrical Specifications
                       Frequency Range, GHz                              DC to 1.5
                       Impedance, Ohms                                   50
                       Attenuation Value, dB                             30
                       Maximum Input Power, Watts                        100
                       Maximum VSWR                                      1.25:1

                       Frequency 1
                       Range, GHz                                        DC to 1.5
                       Attenuation Accuracy, dB                          ± 0.75

                   Mechanical Specifications
                       Temperature
                       Operating Range, deg C                            -55 to +125
                       Size
                       Length, in [mm]                                   7.415 [188.34]
                       Width, in [mm]                                    3.465 [88.01]
                       Height, in [mm]                                   3.465 [88.01]
                       .
                       Connector 1
                       Type                                              7/16 DIN Male
                       Hex Size, mm                                      32
                       Torque, ft-lbs [Nm]                               18.417 [24.97]


                       Connector 2
                       Type                                              7/16 DIN Female

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 30 dB Fixed Attenuator, 7/16 DIN Male To 7/16 DIN Female Directional Aluminum Heatsink
                      Black Anodized Body Rated To 100 Watts Up To 1.5 GHz PE7043-30









                                                        PE7043-30  REV                                                 1
   1950   1951   1952   1953   1954   1955   1956   1957   1958   1959   1960