Page 1958 - RF Attenuator Datasheets
P. 1958

3 dB Fixed Attenuator, 7/16 DIN Male To 7/16 DIN
              Female Directional Rated To 100 Watts Up To 6 GHz




      TECHNICAL DATA SHEET                                                                              PE7203-3


                   3 dB Fixed Attenuator, 7/16 DIN Male To 7/16 DIN Female Directional Rated To 100 Watts Up To 6 GHz
                       Pasternack Enterprises line of 100W Attenuators operate from DC to 6 GHz, and are available in 42 different 7/16 DIN,
                       N, SMA and TNC in-series and between-series connector combinations.  Our 100W Attenuators are manufactured with
                       Passivated Stainless Steel SMA, TNC and N connectors, and Silver Plated Brass 7/16 DIN connectors.    Pasternack
                       100W Attenuators come in 3 dB, 6 dB, 10 dB, 20 dB, 30 dB, 40 dB, 60 dB values and will operate from -55 to +125
                       degrees C.  Additional connector combinations are available beyond the 42 standard designs, upon request.
                       •  100W average power and 2,000W peak power handling capability
                       •  Operate to 6 GHz
                       •  Temperature range of -55 to +125 degrees C
                       •  42 in-series and between series combinations
                       •  7/16 DIN, SMA, N, TNC Male and Female connectors are available
                       •  Other connector combinations available upon request

                   Configuration
                       Design                                            Fixed, Directional Attenuator
                       Connector 1                                       7/16 DIN Male
                       Connector 2                                       7/16 DIN Female
                       Body Material and Plating                         Aluminum Heatsink, Black Anodized

                   Electrical Specifications
                       Frequency Range, GHz                              DC to 6
                       Impedance, Ohms                                   50
                       Attenuation Value, dB                             3
                       Maximum Input Power, Watts                        100
                       Maximum VSWR                                      1.45:1

                       Frequency 1
                       Range, GHz                                        DC to 2
                       VSWR                                              1.2:1
                       Attenuation Accuracy, dB                          ± 0.75
                       Frequency 2
                       Range, GHz                                        2 to 4
                       VSWR                                              1.35:1
                       Attenuation Accuracy, dB                          ± 0.75

                       Frequency 3
                       Range, GHz                                        4 to 6
                       VSWR                                              1.45:1
                       Attenuation Accuracy, dB                          ± 1

                   Mechanical Specifications
                       Temperature
                       Operating Range, deg C                            -55 to +125

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 3 dB Fixed Attenuator, 7/16 DIN Male To 7/16 DIN Female Directional Rated To 100 Watts Up
                      To 6 GHz PE7203-3











                                                       PE7203-3  REV NC                                                1
   1953   1954   1955   1956   1957   1958   1959   1960   1961   1962   1963