Page 1959 - RF Attenuator Datasheets
P. 1959

3 dB Fixed Attenuator, 7/16 DIN Male To 7/16 DIN
              Female Directional Rated To 100 Watts Up To 6 GHz




      TECHNICAL DATA SHEET                                                                              PE7203-3


                       Size
                       Length, in [mm]                                   4.9 [124.46]
                       Width, in [mm]                                    3.8 [96.52]
                       Height, in [mm]                                   2.7 [68.58]
                       .
                       Weight, lbs [Kg]                                  3 [1.36]
                       Connector 1
                       Type                                              7/16 DIN Male
                       Contact Material and Plating                      Brass, Silver
                       Coupling Nut Material and Plating                 Brass, Silver
                       Body Material and Plating                         Brass, Silver


                       Connector 2
                       Type                                              7/16 DIN Female
                       Contact Material and Plating                      Brass, Silver
                       Body Material and Plating                         Brass, Silver

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level
                       URL: http://www.pasternack.com/3db-fixed-7-16-male-7-16-female-100-watts-attenuator-pe7203-3-p.aspx


                   3 dB Fixed Attenuator, 7/16 DIN Male To 7/16 DIN Female Directional Rated To 100 Watts Up To 6 GHz from Pasternack
                   Enterprises has same day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain
                   a 99% availability and are part of the broadest selection in the industry.




































                                                       PE7203-3  REV NC                                                2
   1954   1955   1956   1957   1958   1959   1960   1961   1962   1963   1964