Page 196 - RF Attenuator Datasheets
P. 196

20 dB Fixed Attenuator, QMA Male to QMA Female
     Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz




     RF Fixed Attenuators Technical Data Sheet                                                    PE7AP1002-20


                       Typical Performance Data

                                                                  VSWR
                        2.00
                        1.90
                        1.80
                        1.70
                        1.60
                        1.50

                        1.40
                        1.30
                        1.20
                        1.10
                        1.00
                           0.0 GHz  0.6     1.2     1.8     2.4      3.0     3.6     4.2      4.8     5.4     6.0

                        dB                                      Attenuation
                         -10
                         -11
                         -12
                         -13

                         -14
                         -15
                         -16
                         -17
                         -18
                         -19
                         -20
                           0.0 GHz  0.6     1.2     1.8     2.4      3.0     3.6     4.2     4.8      5.4     6.0











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 20 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up
                      to 6 GHz PE7AP1002-20                                                              Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                     PE7AP1002-20  REV 1.0                                             3
   191   192   193   194   195   196   197   198   199   200   201