Page 200 - RF Attenuator Datasheets
P. 200

1 dB Fixed Attenuator, QMA Male to QMA Female
     Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz




     RF Fixed Attenuators Technical Data Sheet                                                      PE7AP1002-1


                   Mechanical Specifications
                       Size
                       .
                       Body Material and Plating                         Brass, Tri-Metal
                       Configuration
                       Design                                            Fixed
                       Package Style                                     Connectorized
                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                   QMA Male                    QMA Female
                       Contact Material and Plating       Beryllium Copper, Gold           Brass, Gold
                       Dielectric Type                          PTFE                         PTFE
                       Outer Conductor Material and Plating   Brass, Tri-Metal            Brass, Tri-Metal
                       .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +85 deg C
                       Storage Range                                     -40 to +85 deg C

                       Ingress Protection (IP) Rating                    IP67

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to
                      6 GHz PE7AP1002-1                                                                  Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                      PE7AP1002-1  REV 1.0                                             2
   195   196   197   198   199   200   201   202   203   204   205