Page 199 - RF Attenuator Datasheets
P. 199

1 dB Fixed Attenuator, QMA Male to QMA Female
     Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz




     RF Fixed Attenuators Technical Data Sheet                                                      PE7AP1002-1


                   Features
                       •  Bidirectional                                 •  Max Power 1 Watts (CW)
                       •  DC to 6 GHz Frequency Range                   •  VSWR < 1.30:1
                       •  Attenuation 1 ± 0.5 dB
                   Applications
                       •  Instrumentation               •  Prototyping and characterization
                       •  Precision measurements        •  Production systems
                   .
                    Description
                   Pasternack carries a wide range of fixed attenuators with a broad selection of attenuation levels, frequency ranges, and power
                   dissipation ranges. RF microwave attenuators (also known as RF pads) lower the amplitude of a signal (attenuate) a known
                   amount and can be used in a wide variety of applications. These attenuator pads are used when a signal needs to be reduced
                   to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance
                   match circuits by reducing the VSWR seen by adjacent components. RF attenuators can prevent signal overload in amplifiers,
                   receivers and detectors, adjusting the signal level to a range that is optimal.
                   Few RF components are as commonly used as fixed coaxial attenuators, and Pasternack carries one of the largest in-stock
                   varieties and ships them same day. The 1 dB Fixed Attenuator PE7AP1002-1 is rated to 1 Watt and operates from DC to 6
                   GHz. The versatile coaxial package uses QMA male to QMA female connectors and is also REACH and RoHS compliant.


                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6             GHz
                       Impedance                                            50                         Ohms
                       Nominal Attenuation                                  1                           dB
                       Input Power, CW                                                     1           Watts

                       Input Power, Peak                                                  100          Watts
                                           1 µs, 1%

                       .

                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Range                 DC to 2     2 to 6                                         GHz
                       VSWR, Max              1.2:1      1.3:1
                       Attenuation Accuracy, Typ   ±0.3   ±0.5                                          dB
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 1 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to
                      6 GHz PE7AP1002-1                                                                  Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                      PE7AP1002-1  REV 1.0                                             1
   194   195   196   197   198   199   200   201   202   203   204