Page 2799 - RF Attenuator Datasheets
P. 2799

10 dB DC Bias Attenuator, N Male To N Female Passivated
        Stainless Steel Body Rated To 2 Watts From 500 MHz To 2 GHz


      TECHNICAL DATA SHEET                                                                            PE7062-10



                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level


                   10 dB DC Bias Attenuator, N Male To N Female Passivated Stainless Steel Body Rated To 2 Watts From 500 MHz To 2 GHz
                   from Pasternack Enterprises has same day shipment for domestic and International orders. Our RF, microwave and fiber optic
                   products maintain a 99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 10 dB DC Bias Attenuator, N Male To N Female Passivated Stainless Steel Body Rated To 2 Watts
                   From 500 MHz To 2 GHz PE7062-10

                   URL: http://www.pasternack.com/10db-dc-bias-n-male-n-female-2-watts-attenuator-pe7062-10-p.aspx




















































                                                        PE7062-10  REV                                                 2
   2794   2795   2796   2797   2798   2799   2800   2801   2802   2803   2804