Page 2801 - RF Attenuator Datasheets
P. 2801

20 dB DC Bias Attenuator, N Male To N Female Passivated
        Stainless Steel Body Rated To 2 Watts From 500 MHz To 2 GHz


      TECHNICAL DATA SHEET                                                                            PE7062-20



                   20 dB DC Bias Attenuator, N Male To N Female Passivated Stainless Steel Body Rated To 2 Watts From
                   500 MHz To 2 GHz


                   Configuration
                       Design                                            DC Bias, Bidirectional Attenuator
                       Connector 1                                       N Male
                       Connector 2                                       N Female
                       Body Material and Plating                         Passivated Stainless Steel

                   Electrical Specifications
                       Frequency Range, GHz                              0.5 to 2
                       Impedance, Ohms                                   50
                       Attenuation Value, dB                             20
                       Maximum Input Power, Watts                        2
                       Maximum VSWR                                      1.35:1

                       Frequency 1
                       Range, GHz                                        0.5 to 2
                       VSWR                                              1.35:1
                       Attenuation Accuracy, dB                          ± 2
                   Mechanical Specifications
                       Temperature
                       Operating Range, deg C                            -55 to +125

                       Size
                       Length, in [mm]                                   2.28 [57.91]
                       Width, in [mm]                                    0.8 [20.32]
                       .
                       Connector 1
                       Type                                              N Male
                       Connector Specification                           MIL-STD-348
                       Contact Material and Plating                      Beryllium Copper, Gold
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Body Material and Plating                         Passivated Stainless Steel


                       Connector 2
                       Type                                              N Female
                       Connector Specification                           MIL-STD-348
                       Contact Material and Plating                      Beryllium Copper, Gold
                       Body Material and Plating                         Passivated Stainless Steel



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 20 dB DC Bias Attenuator, N Male To N Female Passivated Stainless Steel Body Rated To
                      2 Watts From 500 MHz To 2 GHz PE7062-20









                                                        PE7062-20  REV                                                 1
   2796   2797   2798   2799   2800   2801   2802   2803   2804   2805   2806