Page 2905 - RF Attenuator Datasheets
P. 2905

PE70A5004 CAD Drawing
                              31.75 dB Programmable TTL Controlled Attenuator, SMA Female
                                   to SMA Female, 0.25 dB Steps From 30 MHz to 3 GHz                                    CN_1408
                                                                                                               2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.
                                                                                                               2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.
                                                                              FOUNCTION  .25dB TTL CONT.  .5dB TTL CONT.  1dB TTL CONT.  2dB TTL CONT.  4dB TTL CONT.  8dB TTL CONT.  16dB TTL CONT.  NO CONNECTION  DC SUPPLY  GROUND



                                                            10    9                                                     SIZE  A  SIZE  A
                                                                        DETAIL A  T&B #609-1057


                                                                                                                        SCALE  N/A SCALE  N/A
                                                            2     1           PIN  1  2  3  4  5  6  7  8  9  10



                                  4-40 X .25 DP  2-PLACES  BOTH ENDS                                         1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL. 1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL.  040317





                                                  1.25  31.75  O.C.         .125  3.18                          3.  DIMENSIONS ARE IN INCHES [mm]. 3.  DIMENSIONS ARE IN INCHES [mm].

                                                                                                                        CAD FILE CAD FILE
                                                                                                            NOTES: NOTES:

                                                                                      .23  5.84

                                SMA FEMALE   2-PLACES




                                                                            .50  12.70                            PE70A5004  CAGE CODE   53919 CAGE CODE   53919

                                                                                                            DWG TITLE DWG TITLE


        DETAIL A                                                                              2.50  63.50



                   A



                                                                                                           R
                                                                                                               THE ENGINEER'S RF SOURCE







                                                                                                                 Pasternack Enterprises, Inc. P.O. Box 16759 | Irvine | CA | 92623 Phone: (949) 261-1920 | Fax: (949) 261-7451 Website: www.pasternack.com | E-Mail: sales@pasternack.com
                                                   1.75  44.45
                                                                                             STANDARD TOLERANCES  *STANDARD TOLERANCES APPLY ONLY TO DIMENSIONS IN INCHES


                                                                         .48  12.19

                                                                                               .X    ±0.2  .XX   ±0.1  .XXX  ±0.05








                                                       PE70A5004  REV 1.0                                              6
   2900   2901   2902   2903   2904   2905   2906   2907   2908   2909   2910