Page 2900 - RF Attenuator Datasheets
P. 2900

31.75 dB Programmable TTL Controlled Attenuator, SMA Female
             to SMA Female, 0.25 dB Steps From 30 MHz to 3 GHz


      TECHNICAL DATA SHEET                                                                           PE70A5004



                   The PE70A5004 is a 7 Bit Programmable Attenuator which operates over the frequency range of 30 MHz to 3000 MHz. The 50
                   ohm design supports TTL control logic and has an attenuation range that covers 0 to 31.25 dB in 0.25 dB steps. Attenuation
                   steps are 0.25, 0.5, 1, 2, 4, 8, and 16 dB. Insertion loss is 2.5 dB maximum with a maximum operating RF input power +20
                   dBm. Additional typical performance includes +/- 0.5 dB attenuation accuracy and switching speed of 0.7 microseconds. The
                   DC supply is +5 Vdc @ 50 mA. The compact and rugged package design supports SMA female RF input/output connectors,
                   and a 10 pin male connector socket for DC and TTL controls. A mating DC cable connector plug assembly (model PE3C4220-
                   24) is available in stock as an accessory. The PE70A5004 has an operational termperature range of -40°C to +85°C.


                   Features
                       •  7 Bit Programmable Attenutor                   •  Swithing Speed: 0.7 microseconds typ
                       •  30 to 3000 MHz Bandwidth                       •  Insertion Loss: 2.5 dB max
                       •  0-31.25 dB attenuation                         •  Attenuation Accuracy: +/- 0.5 dB typ
                       •  0.25 dB Step Size                              •  DC Bias: +5 Vdc @ 50 mA
                       •  50 Ohms                                        •  SMA female connectors

                   Applications
                       •  Electronic Warfare            •  VSAT                          •  Space Systems
                       •  Electronic Countermeasures    •  Radar                         •  Test Instrumentation
                       •  Microwave Radio               •  Fiber Optic                   •  Telecom Infrastructure


                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       0.03                          3            GHz
                       Mean Attenuation Range                 0                          31.75          dB
                       Insertion Loss                                                     2.5           dB
                       Input VSWR                                                        1.9:1
                       Survival Power Average                                             +25           dBm
                       Power Handling Capacity                                          +20 CW          dBm
                       Accuracy of Attenuation
                                 0.25 dB to 3.75 dB                        ±0.1                         dB
                                 4 dB to 7.75 dB                           ±0.25                        dB
                                 8 dB to 31.75 dB                          ±0.5                         dB
                       .
                       Step Size                             0.25                                       dB
                       Switching Time                                                      1             µs
                       Logic Input
                                 Logic “0” (Bit Off)          0                                         Volts
                                 Logic “1” (Bit On)           5                                         Volts
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 31.75 dB Programmable TTL Controlled Attenuator, SMA Female to SMA Female, 0.25 dB
                      Steps From 30 MHz to 3 GHz PE70A5004







                                                       PE70A5004  REV 1.0                                              1
   2895   2896   2897   2898   2899   2900   2901   2902   2903   2904   2905