Page 2901 - RF Attenuator Datasheets
P. 2901

31.75 dB Programmable TTL Controlled Attenuator, SMA Female
             to SMA Female, 0.25 dB Steps From 30 MHz to 3 GHz


      TECHNICAL DATA SHEET                                                                           PE70A5004


                       . .


                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range      0.03 to 0.03   0.03 to 3                                    GHz
                       Insertion Loss, Typ     1.3       2.2                                            dB
                       .
                       Electrical Specification Notes:
                       0.25, 0.5, 1, 2, 4, 8, and 16 dB bit Steps

                   Mechanical Specifications
                       Size
                       .
                       Connector 1                                       SMA Female
                       Connector 2                                       SMA Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +85 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:






























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 31.75 dB Programmable TTL Controlled Attenuator, SMA Female to SMA Female, 0.25 dB
                      Steps From 30 MHz to 3 GHz PE70A5004







                                                       PE70A5004  REV 1.0                                              2
   2896   2897   2898   2899   2900   2901   2902   2903   2904   2905   2906