Page 2899 - RF Attenuator Datasheets
P. 2899

PE70A5012 CAD Drawing
                            63 dB Programmable TTL Controlled Attenuator, 75 F Female to 75 F
                               Female, 1 dB Steps Rated to 30 Watts From 5 MHz to 2.15 GHz


                                                                                                                        CN_1408






                                                                        DETAIL A  3M# 3793-5303
                                                             10  9           FOUNCTION  1dB TTL CONT.  2dB TTL CONT.  4dB TTL CONT.  8dB TTL CONT.  16dB TTL CONT.  32dB TTL CONT.  64dB TTL CONT.  NO CONNECTION  NO CONNECTION  GROUND  SIZE  A

                                                             2  1
                                                                             PIN  1  2  3  4  5  6  7  8  9  10 1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL. 2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.  SCALE  N/A


                                                                                                                3.  DIMENSIONS ARE IN INCHES [mm].




                                                                                                                        041217
                         .48  12.19

                                                                                                                       CAD FILE
                                                                                                            NOTES:



           2.00  50.80  C  L
                                                                                                                  PE70A5012  CAGE CODE   53919





                                                                                                            DWG TITLE



                       1.25  31.75               4-40 X .25 DP  1.000  25.40  O.C.

                                                   4-PLACES




                                                                                                           R



                          A
                                                                                                               THE ENGINEER'S RF SOURCE
             4.94  125.48                                              3.500  88.90  O.C.                        Pasternack Enterprises, Inc. P.O. Box 16759 | Irvine | CA | 92623

                                                                                             STANDARD TOLERANCES  .XX    ±0.010  .XXX   ±0.005  *STANDARD TOLERANCES APPLY ONLY TO DIMENSIONS IN INCHES
                                                                                                                      Phone: (949) 261-1920 | Fax: (949) 261-7451 Website: www.pasternack.com | E-Mail: sales@pasternack.com









                                                    F FEMALE   2-PLACES





                                                       PE70A5012  REV 1.0                                              6
   2894   2895   2896   2897   2898   2899   2900   2901   2902   2903   2904