Page 2894 - RF Attenuator Datasheets
P. 2894

63 dB Programmable TTL Controlled Attenuator,
                  75 F Female to 75 F Female, 1 dB Steps Rated
                        to 30 Watts From 5 MHz to 2.15 GHz

      TECHNICAL DATA SHEET                                                                           PE70A5012



                   The PE70A5012 is a 6 Bit Programmable Attenuator which operates over the frequency range of 5 MHz to 2150 MHz. The 75
                   ohm design supports TTL control logic and has an attenuation range that covers 0 to 63 dB in 1 dB steps. Attenuation steps are
                   1, 2, 4, 8, 16, and 32 dB. Insertion loss is 5.25 dB maximum with a maximum RF input power up to +10 dBm. Additional typical
                   performance includes +/- 0.5 dB attenuation accuracy typ and switching speed of 5 microseconds. The DC supply is +5 Vdc
                   @ 220 mA. The compact and rugged package design supports F type female RF input/output connectors, and a 10 pin male
                   connector socket for DC and TTL controls. A mating DC cable connector plug assembly (model PE3C4220-24) is available in
                   stock as an accessory. The PE70A5012 has an operational termperature range of 0°C to +70°C.


                   Features
                       •  6 Bit Programmable Attenutor                   •  Swithing Speed: 5 microseconds typ
                       •  5 to 2150 MHz Bandwidth                        •  Insertion Loss: 5.25 dB max
                       •  0-63 dB attenuation                            •  Attenuation Accuracy: +/-0.5 dB typ
                       •  1 dB Step Size                                 •  DC Bias: +5 Vdc @ 220 mA
                       •  75 Ohms                                        •  F type female connectors

                   Applications
                       •  Electronic Warfare            •  VSAT                          •  Space Systems
                       •  Electronic Countermeasures    •  Radar                         •  Test Instrumentation
                       •  Microwave Radio               •  Fiber Optic                   •  Telecom Infrastructure


                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                      0.005                        2.15           GHz
                       Mean Attenuation Range                 0                           63            dB
                       Insertion Loss                                                    5.25           dB
                       Input VSWR                                          1.4:1         1.6:1
                       Power Rating                                                       30           Watts
                       Accuracy of Attenuation                                            0.5           dB
                                 or 3% whichever is greater
                       .
                       Step Size                              1                                         dB
                       Switching Time                                                      5             µs
                       Logic Input
                                 Logic “0” (Bit Off)          0                           0.8           Volts
                                 Logic “1” (Bit On)           2                            5            Volts
                       .
                       . .






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 63 dB Programmable TTL Controlled Attenuator, 75 F Female to 75 F Female, 1 dB Steps
                      Rated to 30 Watts From 5 MHz to 2.15 GHz PE70A5012







                                                       PE70A5012  REV 1.0                                              1
   2889   2890   2891   2892   2893   2894   2895   2896   2897   2898   2899