Page 2897 - RF Attenuator Datasheets
P. 2897

63 dB Programmable TTL Controlled Attenuator,
                  75 F Female to 75 F Female, 1 dB Steps Rated
                        to 30 Watts From 5 MHz to 2.15 GHz

      TECHNICAL DATA SHEET                                                                           PE70A5012




                                                                 Insertion Loss
                            0
                           -1
                           -2
                           -3
                           -4
                           -5
                           -6

                           -7
                           -8
                           -9
                           -10
                              0 MHz  215     430     645      860    1075     1290    1505    1720    1935     2150

                                                                  Attenuation
                          0.0
                          -0.5
                          -1.0
                          -1.5
                          -2.0
                          -2.5                                                               1 dB
                                                                                             2 dB
                          -3.0
                                                                                             4 dB
                          -3.5
                          -4.0
                          -4.5
                          -5.0
                             0  MHz  215     430     645      860     1075    1290    1505    1720     1935    2150













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 63 dB Programmable TTL Controlled Attenuator, 75 F Female to 75 F Female, 1 dB Steps
                      Rated to 30 Watts From 5 MHz to 2.15 GHz PE70A5012







                                                       PE70A5012  REV 1.0                                              4
   2892   2893   2894   2895   2896   2897   2898   2899   2900   2901   2902