Page 2890 - RF Attenuator Datasheets
P. 2890

31.5 dB With 6 Bit Programmable TTL Controlled Attenuator,
            SMA Female to SMA Female, 0.5 dB Steps Up to 13 GHz


      TECHNICAL DATA SHEET                                                                           PE70A4000




                                              Bit Error vs. Attenuation State
                                                  2

                                                 1.5
                                                                                         0.1 GHz
                                                                    13 GHz  8 GHz  4 GHz
                                                  1
                                                 0.5
                                               BIT ERROR (dB)  -0.5 0



                                                 -1
                                                -1.5

                                                 -2
                                                   0     4    8    12   16    20   24   28    32
                                                               ATTENUATION STATE (dB)



                                              Bit Error vs. Frequency (Only Major
                                              States are Shown)

                                                  3

                                                  2
                                                                       31.5 dB
                                                            0.5-16 dB
                                                  1
                                               BIT ERROR (dB)  -1 0




                                                  -2

                                                  -3
                                                    0       3       6        9       12      15
                                                                  FREQUENCY (GHz)








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 31.5 dB With 6 Bit Programmable TTL Controlled Attenuator, SMA Female to SMA Female,
                      0.5 dB Steps Up to 13 GHz PE70A4000







                                                       PE70A4000  REV 1.0                                              6
   2885   2886   2887   2888   2889   2890   2891   2892   2893   2894   2895