Page 2886 - RF Attenuator Datasheets
P. 2886

31.5 dB With 6 Bit Programmable TTL Controlled Attenuator,
            SMA Female to SMA Female, 0.5 dB Steps Up to 13 GHz


      TECHNICAL DATA SHEET                                                                           PE70A4000



                       Performance by Frequency
                                         Description                  Frequency    Min.     Typ.    Max.   Units
                                                                      DC - 4 GHz             3.2     3.7
                                                                       4 - 8 GHz             4.2     4.7
                       Insertion Loss                                                                       dB
                                                                      8 - 11 GHz             5.0     5.5
                                                                      11 - 13 GHz            5.5      6
                       Attenuation Range                              DC - 13 GHz           31.5            dB
                       Return Loss (RF1 & RF2, All Atten. States)     DC - 13 GHz            12             dB
                       Attenuation Accuracy: (Referenced to Insertion Loss)
                       All States                                     DC - 3 GHz  ± (0.2 + 3% of Atten. Setting) Max  dB
                       0.5 - 27.5 dB                                  3 - 10 GHz  ± (0.4 + 3% of Atten. Setting) Max  dB
                       28.0 - 31.5 dB                                 3 - 10 GHz  ± (0.4 + 4% of Atten. Setting) Max  dB
                       All States                                     10 - 13 GHz  ± (0.6 + 10% of Atten. Setting) Max  dB
                       Input Power for 0.1 dB Compression             1 - 13 GHz            +22             dBm
                       Input Third Order Intercept Point  RF State                          +46             dBm
                                                                      1 - 13 GHz
                       (Two-Tone Input Power= 0 dBm Each Tone)  All Other States            +38             dBm
                       Switching Characteristics
                       tRISE, tFALL (10/90% RF)                                              22              ns
                                                                      DC - 13 GHz
                       tON/tOFF (50% CTL to 10/90% RF)                                       45              ns


                   Mechanical Specifications
                       Size
                       Length                                            1.035 in [26.29 mm]
                       Width                                             0.68 in [17.27 mm]
                       Height                                            0.36 in [9.14 mm]
                       .
                       Weight                                            0.07 lbs [31.75 g]
                       Connector 1                                       SMA Female
                       Connector 2                                       SMA Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +85 deg C

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 31.5 dB With 6 Bit Programmable TTL Controlled Attenuator, SMA Female to SMA Female,
                      0.5 dB Steps Up to 13 GHz PE70A4000







                                                       PE70A4000  REV 1.0                                              2
   2881   2882   2883   2884   2885   2886   2887   2888   2889   2890   2891