Page 2885 - RF Attenuator Datasheets
P. 2885

31.5 dB With 6 Bit Programmable TTL Controlled Attenuator,
            SMA Female to SMA Female, 0.5 dB Steps Up to 13 GHz


      TECHNICAL DATA SHEET                                                                           PE70A4000



                   The PE70A4000 is a 6-Bit Digital Attenuator that has 31.5 dB of total attenuation with bit values of 0.5 (LSB), 1, 2, 4, 8, and
                   16 dB across a wide frequency range from DC to 13 GHz.  The design is based on GaAs IC technology that offers exceptional
                   performance characteristics that include 5.5 dB typical insertion loss at 13 GHz, +38 dB input IP3, and fast switching speed of
                   45 nsec.  The design also features excellent Attenuation Accuracy with +/- 0.3 dB typical bit error and single control lines per
                   bit that are CMOS compatible.  The drop-in package is hermetically sealed and supports Field Replaceable SMA connectors.
                   And for added confidence, this rugged package assembly is deisgned to meet MIL-STD-883 test conditions for Hermeticity
                   and Temperature Cycle.


                   Features
                       •  0.5 dB LSB steps to 31.5 dB Attenuation        •  Hermetically Sealed Module
                       •  Single Control Line Per Bit                    •  Field Replaceable SMA Connectors
                       •  +/-0.3 dB typical Bit Error                    •  -55°C to +85°C Operating Temperature
                       •  45 nsec Switching Speed                        •  Designed to meet MIL-STD-883 Conditions
                       •  CMOS Compatible Control Cirucit

                   Applications
                       •  Military Radio                •  Electronic Counter Measures   •  Test Instrumentation
                       •  Radar                         •  Space Systems                 •  Telecom Infrastructure

                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           13            GHz
                       Mean Attenuation Range                 0                          31.5           dB
                       Insertion Loss                                      5.5             6            dB
                       Input VSWR                                         1.67:1
                       Output VSWR                                        1.67:1
                       Power Rating                                                       +22           dBm
                       Step Size                             0.5                                        dB
                       Switching Time                                                     45             ns
                       . .

















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 31.5 dB With 6 Bit Programmable TTL Controlled Attenuator, SMA Female to SMA Female,
                      0.5 dB Steps Up to 13 GHz PE70A4000







                                                       PE70A4000  REV 1.0                                              1
   2880   2881   2882   2883   2884   2885   2886   2887   2888   2889   2890