Page 2880 - RF Attenuator Datasheets
P. 2880

8 Bit Relay Controlled Programmable Attenuator, 63.75 dB
                 Up to 2 GHz, 0.25 dB Steps, +12V, SMA Female


      TECHNICAL DATA SHEET                                                                           PE70A8002




                                                                    VSWR
                          2.00
                          1.90                                                                       8 dB
                                                                                                     16 dB
                          1.80                                                                       32 dB
                          1.70
                          1.60
                          1.50
                          1.40

                          1.30
                          1.20
                          1.10
                          1.00
                              0 MHz  200     400     600      800    1000     1200    1400    1600    1800     2000

                                                                 Insertion Loss
                          0.0
                          -0.4
                          -0.8
                          -1.2
                          -1.6
                          -2.0
                          -2.4
                          -2.8
                          -3.2
                          -3.6
                          -4.0
                             0  MHz  200     400     600      800     1000    1200    1400    1600     1800    2000













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 8 Bit Relay Controlled Programmable Attenuator, 63.75 dB Up to 2 GHz, 0.25 dB Steps, +12V,
                      SMA Female PE70A8002







                                                       PE70A8002  REV 1.0                                              4
   2875   2876   2877   2878   2879   2880   2881   2882   2883   2884   2885