Page 2879 - RF Attenuator Datasheets
P. 2879
8 Bit Relay Controlled Programmable Attenuator, 63.75 dB
Up to 2 GHz, 0.25 dB Steps, +12V, SMA Female
TECHNICAL DATA SHEET PE70A8002
Performance Data
VSWR
2.00
1.90 0 dB
0.25 dB
1.80 0.5 dB
1.70
1.60
1.50
1.40
1.30
1.20
1.10
1.00
0 MHz 200 400 600 800 1000 1200 1400 1600 1800 2000
VSWR
2.00
1.90 1 dB
2 dB
1.80
4 dB
1.70
1.60
1.50
1.40
1.30
1.20
1.10
1.00
0 MHz 200 400 600 800 1000 1200 1400 1600 1800 2000
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 8 Bit Relay Controlled Programmable Attenuator, 63.75 dB Up to 2 GHz, 0.25 dB Steps, +12V,
SMA Female PE70A8002
PE70A8002 REV 1.0 3

