Page 2874 - RF Attenuator Datasheets
P. 2874

8 Bit Relay Controlled Programmable Attenuator, 127 dB
                  Up to 1.5 GHz, 1 dB Steps, +12V, SMA Female


      TECHNICAL DATA SHEET                                                                           PE70A8005




                                                                 Insertion Loss
                           0.0
                          -0.5
                          -1.0
                          -1.5
                          -2.0
                          -2.5
                          -3.0

                          -3.5
                          -4.0
                          -4.5
                          -5.0
                              0 MHz  200     400     600      800    1000     1200    1400    1600    1800     2000

                                                                  Attenuation
                            0
                           -1
                           -2
                           -3
                           -4
                           -5                                                                        1 dB
                                                                                                     2 dB
                           -6
                                                                                                     4 dB
                           -7                                                                        8 dB
                           -8
                           -9
                          -10
                             0  MHz  200     400     600      800     1000    1200    1400    1600     1800    2000













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 8 Bit Relay Controlled Programmable Attenuator, 127 dB Up to 1.5 GHz, 1 dB Steps, +12V,
                      SMA Female PE70A8005







                                                       PE70A8005  REV 1.0                                              4
   2869   2870   2871   2872   2873   2874   2875   2876   2877   2878   2879