Page 2871 - RF Attenuator Datasheets
P. 2871

8 Bit Relay Controlled Programmable Attenuator, 127 dB
                  Up to 1.5 GHz, 1 dB Steps, +12V, SMA Female


      TECHNICAL DATA SHEET                                                                           PE70A8005



                   The PE70A8005 is a 7 Bit Relay Programmable Attenuator which operates over the frequency range of DC to 1500 MHz. The
                   50 ohm design has an attenuation range that covers 0 to 127 dB in 1 dB steps. Attenuation steps are 1, 2, 4, 8, 16, 32, and 64
                   dB. Insertion loss is 3.2 dB typical with a maximum RF input power 1 Watt average. Additional typical performance includes
                   +/- 0.5 dB attenuation accuracy and switching speed of 6 milliseconds. The DC supply is +12 Vdc @ 30 mA per relay (7 relay
                   solder terminals 1 GND solder terminal). The compact and rugged package design supports SMA female RF input/output
                   connectors and DC connector solder terminals. Operational termperature is -20°C to +85°C.

                   Features
                       •  7 Bit Relay Programmable Attenuator            •  Insertion Loss: 4 dB max
                       •  DC to 1500 MHz Bandwidth                       •  Attenuation Accuracy: +/- 0.5 dB typ
                       •  0-127 dB Attenuation Range                     •  1 Watt Average
                       •  1 dB Step Size                                 •  +12 Vdc at 30 mA
                       •  75 Ohms                                        •  SMA female connectors
                       •  Swithing Speed: 6 milliseconds

                   Applications
                       •  Electronic Warfare            •  Military and Wireless         •  Military & Space
                       •  Test & Measurement             Communications Systems          •  Radar

                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           1.5           GHz
                       Mean Attenuation Range                 0                           127           dB
                       Insertion Loss                                      3.2             4            dB
                       Input VSWR                                                        1.4:1
                       Power Rating                                                       +30           dBm
                       Accuracy of Attenuation                                            0.5           dB
                                 or 2% whichever is greater
                       .
                       Step Size                              1                                         dB
                       Switching Time                                                      6            ms
                       DC Power Supply @ 30 mA                              12                          Volts
                       . .












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 8 Bit Relay Controlled Programmable Attenuator, 127 dB Up to 1.5 GHz, 1 dB Steps, +12V,
                      SMA Female PE70A8005







                                                       PE70A8005  REV 1.0                                              1
   2866   2867   2868   2869   2870   2871   2872   2873   2874   2875   2876