Page 2868 - RF Attenuator Datasheets
P. 2868

8 Bit Relay Controlled Programmable Attenuator, 127 dB
             Up to 1,000 MHz, 75 Ohm, 1 dB Steps, +12V, F Female


      TECHNICAL DATA SHEET                                                                           PE70A8004




                                                                 Insertion Loss
                           0.0
                          -0.5
                          -1.0
                          -1.5
                          -2.0
                          -2.5
                          -3.0

                          -3.5
                          -4.0
                          -4.5
                          -5.0
                              0 MHz  100     200     300      400     500     600     700      800     900     1000

                                                                  Attenuation
                            0
                           -1
                           -2
                           -3
                           -4
                           -5                                                                           1 dB
                                                                                                        2 dB
                           -6
                                                                                                        4 dB
                           -7                                                                           8 dB
                           -8
                           -9
                          -10
                             0  MHz  100     200     300      400     500     600     700      800     900     1000













                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 8 Bit Relay Controlled Programmable Attenuator, 127 dB Up to 1,000 MHz, 75 Ohm, 1 dB
                      Steps, +12V, F Female PE70A8004







                                                       PE70A8004  REV 1.0                                              4
   2863   2864   2865   2866   2867   2868   2869   2870   2871   2872   2873