Page 2867 - RF Attenuator Datasheets
P. 2867
8 Bit Relay Controlled Programmable Attenuator, 127 dB
Up to 1,000 MHz, 75 Ohm, 1 dB Steps, +12V, F Female
TECHNICAL DATA SHEET PE70A8004
Performance Data
VSWR
2.0
1.9 0 dB
1 dB
1.8 2 dB
1.7 4 dB
1.6
1.5
1.4
1.3
1.2
1.1
1.0
0 MHz 100 200 300 400 500 600 700 800 900 1000
VSWR
2.0
1.9 8 dB
16 dB
1.8
32 dB
1.7 64dB
1.6
1.5
1.4
1.3
1.2
1.1
1.0
0 MHz 100 200 300 400 500 600 700 800 900 1000
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 8 Bit Relay Controlled Programmable Attenuator, 127 dB Up to 1,000 MHz, 75 Ohm, 1 dB
Steps, +12V, F Female PE70A8004
PE70A8004 REV 1.0 3

