Page 2870 - RF Attenuator Datasheets
P. 2870
PE70A8004 CAD Drawing
8 Bit Relay Controlled Programmable Attenuator, 127 dB Up to
1,000 MHz, 75 Ohm, 1 dB Steps, +12V, F Female
0157
1. UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL.
SIZE A
.188 THRU 4-PLACES O.C. 1.000 F FEMALE 2-PLACES 2. ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME. SCALE N/A
3. DIMENSIONS ARE IN INCHES [mm]. 061217
NOTES: CAD FILE
4.688 O.C. 4.19 O.C. 5.13
.50 TYP. PE70A8004 CAGE CODE 53919
DWG TITLE
.34
R
.34
THE ENGINEER'S RF SOURCE
1.56
.97 Pasternack Enterprises, Inc. P.O. Box 16759 | Irvine | CA | 92623 Phone: (949) 261-1920 | Fax: (949) 261-7451 Website: www.pasternack.com | E-Mail: sales@pasternack.com
STANDARD TOLERANCES .X ±0.2 .XX ±0.01 .XXX ±0.005 *STANDARD TOLERANCES APPLY ONLY TO DIMENSIONS IN INCHES
PE70A8004 REV 1.0 6

