Page 2876 - RF Attenuator Datasheets
P. 2876

PE70A8005 CAD Drawing
                                   8 Bit Relay Controlled Programmable Attenuator, 127 dB
                                       Up to 1.5 GHz, 1 dB Steps, +12V, SMA Female
                                                                                                              2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.
                                                                                                                       9999



                                                                                                             1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL.
                                1.560     39.6      .970      24.6                                                     SIZE  A




                                                                                                                       SCALE  N/A




                                                                                                                3.  DIMENSIONS ARE IN INCHES [mm].  062717











                                                                                                            NOTES:     CAD FILE
               4.8
               .188                                         2X SMA FEMALE
               4X   THRU    1.000  25.4  O.C.
                                                                                                                PE70A8005  CAGE CODE   53919





                                                                                                            DWG TITLE










       4.688  119.1  O.C.  4.190  106.4  O.C.                                    5.130  130.3              R


                                                                                                               THE ENGINEER'S RF SOURCE Pasternack Enterprises, Inc. P.O. Box 16759 | Irvine | CA | 92623 Phone: (949) 261-1920 | Fax: (949) 261-7451 Website: www.pasternack.com | E-Mail: sales@pasternack.com
                                                           .500  12.7  TYP.









                                                               .340     8.6


                             C  L                                                           STANDARD TOLERANCES  *STANDARD TOLERANCES APPLY ONLY TO DIMENSIONS IN INCHES
                                                                            .340     8.6      .X    ±0.2  .XX   ±0.01  .XXX  ±0.005







                                                       PE70A8005  REV 1.0                                              6
   2871   2872   2873   2874   2875   2876   2877   2878   2879   2880   2881