Page 2878 - RF Attenuator Datasheets
P. 2878

8 Bit Relay Controlled Programmable Attenuator, 63.75 dB
                 Up to 2 GHz, 0.25 dB Steps, +12V, SMA Female


      TECHNICAL DATA SHEET                                                                           PE70A8002



                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range       DC to 1     1 to 2                                         GHz
                       Insertion Loss, Max     3         3.5                                            dB
                       VSWR, Max               1.4       1.5
                       .
                       Electrical Specification Notes:
                       0.25, 0.5, 1, 2, 4, 8, 16, and 32 dB bit Steps

                   Mechanical Specifications
                       Size
                       .
                       Connector 1                                       SMA Female
                       Connector 2                                       SMA Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -20 to +85 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:






























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 8 Bit Relay Controlled Programmable Attenuator, 63.75 dB Up to 2 GHz, 0.25 dB Steps, +12V,
                      SMA Female PE70A8002







                                                       PE70A8002  REV 1.0                                              2
   2873   2874   2875   2876   2877   2878   2879   2880   2881   2882   2883