Page 2889 - RF Attenuator Datasheets
P. 2889

31.5 dB With 6 Bit Programmable TTL Controlled Attenuator,
            SMA Female to SMA Female, 0.5 dB Steps Up to 13 GHz


      TECHNICAL DATA SHEET                                                                           PE70A4000




                                              Insertion Loss
                                                  0
                                                 -1
                                                 -2
                                                 -3
                                                 -4
                                               INSERTION LOSS  (dB)  -6     +25 C
                                                 -5

                                                 -7
                                                                            +85 C
                                                 -8
                                                 -9                          -40 C
                                                -10
                                                   0        3       6        9       12       15
                                                                  FREQUENCY (GHz)


                                              Return Loss RF1, RF2
                                              (Only Major States are Shown)

                                                 0

                                                 -5
                                                                                   16 dB   31.5 dB
                                                       2 dB  0.5 dB  I.L
                                                                       1 dB
                                                -10                        8 dB
                                                          4 dB
                                               RETURN LOSS (dB)  -15



                                                -20

                                                -25
                                                   0        3       6        9       12       15
                                                                  FREQUENCY (GHz)








                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 31.5 dB With 6 Bit Programmable TTL Controlled Attenuator, SMA Female to SMA Female,
                      0.5 dB Steps Up to 13 GHz PE70A4000







                                                       PE70A4000  REV 1.0                                              5
   2884   2885   2886   2887   2888   2889   2890   2891   2892   2893   2894